IESNA:LM-63-2002
[TEST]P1198858
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1D-760-U-SLL-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 70 CRI, 5700K, 900mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 79.6 WATTS, 0.638 AMPS
[_THDi]6.673
[_PF]0.997
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]8260
TILT=NONE
26 -1 1 37 41 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1143.7 1281.5 1432.2 1581.9 1705.9 1787.9 1828.9 1846.5 1863 1885.8
1917.1 1954.6 2003.5 2053.1 2106.5 2179.4 2284.1 2436.6 2661.9 2974.3
3389.1 3936.5 4683.1 5609.5 6207 6062.4 5619.1 5009.2 4350.8 3726
3087 2381.9 1630.3 958.2 388.6 97.9 0
1143.7 1291.1 1455 1625.7 1761.1 1849.9 1893.7 1906.8 1913.6 1917.1
1925.6 1937 1951.8 1958 1977.9 2022.3 2100.3 2224.3 2425.2 2720.5
3118.3 3673.1 4507.8 5734.7 7366.1 7885 7466.2 6969.5 6419.8 5847.3
5002.9 3909.2 2724.5 1658.7 655 209.4 0
1143.7 1312.7 1506.2 1703.7 1867 1966 1994.4 1976.8 1934.7 1873.8
1806.7 1742.4 1678.6 1619.5 1590.4 1625.1 1776.5 2045.1 2370 2674.4
2962.9 3299.2 3759 4421.9 5691.4 7211.9 6901.7 6164.8 5681.2 5350
4878.3 4196 3278.2 2281.8 892.2 146.8 0
1143.7 1324.1 1559.1 1774.2 1946.1 2029.7 2028 1955.7 1841.4 1720.7
1606.4 1510.8 1436.8 1393.5 1436.2 1648.5 2009.8 2451.4 2917.4 3408.5
3945.6 4457.2 4945.4 5511.6 6348.6 7417.3 7625 7074.2 6456.2 5822.9
5070.6 4060.6 2864.5 1386.7 542.9 60.9 0
1143.7 1341.8 1570.5 1797 1972.3 2056.5 2020.6 1893.2 1732.1 1603
1488 1396.4 1331 1316.2 1439.6 1766.8 2252.8 2863.3 3616.2 4531.2
5534.4 6566 7597.1 8524 9577.3 10545.8 10791 10347.8 9502.8 8375.5
6893.2 4852.1 3149 1741.2 839.9 97.3 0
1143.7 1342.9 1573.4 1797 1966.6 2041.7 2005.3 1881.2 1721.3 1577.9
1463 1373.1 1313.9 1322.4 1494.3 1880.1 2436.6 3166.1 4093 5148
6223.5 7276.2 8335.1 9426.5 10660.7 11558.1 11608.7 10900.9 9667.2 8035.2
6329.3 4701.3 3072.2 1787.3 708.4 89.3 0
1143.7 1342.9 1567.7 1783.3 1938.7 2009.8 2001.3 1921 1797.6 1662.1
1541.5 1451.6 1389.6 1384.4 1519.9 1859 2356.3 2951 3645.8 4416.2
5186.1 5959.4 6702.6 7449.1 8472.3 9474.9 9742.9 9243.9 8395.4 7291
6057.9 4695.6 3536.5 2106 799.5 70.6 0
1143.7 1327.5 1536.9 1733.3 1875.5 1948.4 1971.7 1958.6 1904.5 1823.2
1732.7 1645.6 1570.5 1530.1 1567.7 1751.5 2085.5 2516.2 2975.4 3401.1
3811.9 4172.7 4513 4988.7 5893.4 6802.2 6684.9 5913.3 5200.9 4571
3784.6 2844 1907.9 928.1 260.6 31.9 0
1143.7 1327 1514.2 1686.6 1811.2 1880.6 1920.5 1946.1 1959.2 1963.1
1956.3 1937 1913.1 1886.9 1882.9 1929 2070.1 2317.1 2663 3056.8
3508.1 4068 4807.7 5768.2 6777.7 6967.7 5910.5 4567.6 3359.5 2446.3
1919.9 1402.7 1017.4 598.6 166.7 6.8 0
1143.7 1295.7 1453.3 1598.4 1704.2 1768 1815.2 1856.2 1894.3 1942.7
1995 2047.4 2113.9 2177.7 2264.2 2393.3 2579.4 2845.1 3247.4 3796
4466.3 5244.2 6168.3 7201.6 7572.1 7026.4 5736.4 4304.7 2907.2 2096.9
1517 1012.3 609.4 140.5 3.4 0 0
1143.7 1292.3 1440.2 1565.4 1661 1719 1761.7 1806.1 1848.2 1896.6
1955.7 2019.5 2098.6 2185.1 2293.2 2447.4 2660.2 2948.1 3328.2 3814.8
4444.7 5199.8 5899.7 6306 6228.6 5632.2 4527.2 3284.4 2107.7 1498.2
1033.9 648.1 360.8 78.5 0 0 0
1143.7 1270.1 1404.4 1513.6 1595 1648.5 1685.5 1725.9 1768.5 1812.4
1867.5 1933.6 2010.4 2095.7 2198.2 2332.4 2512.8 2751.2 3056.2 3480.2
4032.7 4563 4823.1 4733.7 4420.2 3894.4 3065.9 2074.7 1120.4 661.8
364.7 163.3 63.2 8 0 0 0
1143.7 1257 1361.1 1437.4 1494.8 1529.5 1554 1585.9 1613.8 1640.5
1678.1 1728.1 1787.3 1844.2 1905.1 1979.6 2067.3 2172.5 2301.7 2430.9
2470.1 2340.4 2012.1 1626.9 1197.8 831.3 587.2 423.9 297.6 214
144.5 86.5 48.4 21.6 4 0 0
1143.7 1224.5 1301.9 1358.8 1391.8 1408.9 1420.9 1426 1422.6 1409.5
1390.1 1379.9 1368.5 1341.2 1281.5 1196.1 1107.3 1022.5 949.7 900.2
875.2 852.4 821.1 768.2 727.8 696.5 599.8 485.9 320.9 224.8
160.5 111.5 74 31.9 4.6 0 0
1143.7 1192.1 1247.9 1290 1312.7 1318.4 1305.3 1270.1 1213.2 1139.2
1059.5 995.2 953.1 927.5 907 876.9 833.6 792.1 759.7 742.6
742.6 747.1 748.3 743.7 710.1 636.2 557.6 505.3 425.6 342
248.1 162.7 88.8 34.7 2.3 0 0
1143.7 1165.9 1192.7 1223.4 1245.6 1243.3 1213.2 1154.6 1083.4 1016.9
961.7 922.4 899.6 882.6 862.6 831.9 788.7 736.3 685.1 644.7
623.1 625.9 643.6 655.5 651 631.1 587.8 517.8 439.9 366.5
297.6 233.9 170.1 99 42.7 0 0
1143.7 1130.7 1139.2 1160.8 1184.7 1196.1 1178.5 1139.8 1096.5 1057.8
1018.6 974.2 928.1 883.1 839.3 793.2 742.6 689.1 638.4 596.9
559.9 528.6 501.9 484.8 479.7 478 468.9 448.4 413.1 363.6
280.5 192.3 106.4 56.3 20.5 0 0
1143.7 1107.3 1086.3 1090.8 1125.5 1169.9 1204.6 1207.5 1183 1144.3
1099.4 1045.9 983.8 918.4 856.4 797.2 740.9 686.2 637.3 599.2
571.3 553.1 538.3 520.1 492.2 448.4 402.9 369.9 340.3 307.3
264 204.3 131.4 76.2 25 0 0
1143.7 1079.4 1030.5 1023.1 1057.3 1143.2 1235.4 1278.6 1265.5 1216.6
1158 1098.2 1035.1 965.1 895.1 826.8 762.5 703.3 651.5 611.7
581.5 560.5 552 546.3 533.7 506.4 473.4 435.9 397.8 353.4
299.3 233.3 171.8 108.1 35.3 0 0
1143.7 1052.7 979.3 942.9 960.5 1047 1173.9 1275.8 1300.2 1257.6
1186.4 1118.1 1055 989 923.5 858.1 793.2 730.1 674.9 632.8
597.5 574.1 557.1 549.7 538.9 519 490.5 458.6 423.9 385.2
331.7 263.5 193.5 106.4 33 1.1 0
1143.7 1028.8 948 900.2 907 984.4 1101.6 1204.1 1261.5 1245.6
1185.9 1118.1 1055 992.4 930.9 869.5 805.7 743.2 688.5 642.4
603.2 576.4 556.5 544.6 532 509.3 475.7 439.3 402.9 360.2
307.3 237.9 173 92.2 25 0 0
1143.7 1024.2 928.1 861.5 849 900.2 991.8 1096.5 1165.9 1172.8
1135.8 1078.3 1021.4 968.5 916.1 859.8 800.6 740.9 685.7 638.4
598 569 544 521.2 493.9 453.5 397.2 331.7 270.3 219.6
169.6 113.2 68.9 34.7 2.8 0 0
1143.7 996.4 878 784.7 738.6 740.9 769.9 809.2 840.5 857
857 836.5 810.3 782.4 751.7 719.3 687.4 652.7 611.1 568.5
527.5 480.8 432.5 390.4 347.7 290.2 233.3 191.8 158.8 126.3
92.8 57.5 26.7 7.4 0 0 0
1143.7 975.9 839.9 726.6 656.7 626.5 616.8 615.7 612.3 607.2
596.3 575.9 551.4 522.4 488.2 460.3 433 412 398.3 392.6
385.2 369.3 343.7 311.3 272.6 232.2 194.6 161.6 130.3 101.9
72.8 41 17.6 2.8 0 0 0
1143.7 965.6 814.3 690.8 609.4 569 548 529.8 509.3 486.5
466 449.5 430.8 415.4 397.2 379 359.6 334.6 306.7 283.4
259.5 237.9 219.1 204.3 187.8 167.3 144.5 121.8 97.3 74.5
50.6 31.9 15.4 0.6 0 0 0
1143.7 957.1 798.9 672 586.7 541.1 513.3 486.5 460.9 435.3
410.8 389.8 369.9 350 331.7 314.1 295.3 276 257.8 238.4
220.2 204.3 190.1 174.7 156.5 140.5 122.3 101.9 78.5 58
42.1 25 8.5 0 0 0 0
1143.7 965.1 804 674.9 582.7 529.2 493.3 466 442.7 419.9
397.2 375.6 353.4 333.5 315.2 297 278.3 257.8 237.3 216.2
198 182.7 169.6 158.2 146.8 134.3 117.2 98.4 81.9 67.7
52.4 35.8 13.1 0 0 0 0
1143.7 969.6 809.7 678.9 580.4 515.5 477.4 452.9 431.3 408.6
386.9 365.3 346 327.8 310.7 292.5 274.3 253.8 233.3 212.8
194.6 181.5 170.7 161.6 150.8 136 116.1 99.6 87.1 74
58 38.7 15.4 4.6 0 0 0
1143.7 969.6 816 684 578.7 504.7 464.3 441 419.4 397.8
373.9 353.4 335.7 316.4 297.6 278.8 259.5 240.1 220.8 202.6
187.8 178.1 169 159.3 144.5 124 99 87.1 74.5 60.9
44.4 23.3 9.7 2.3 0 0 0
1143.7 989 840.5 707.9 592.9 507 461.5 437 415.4 397.2
376.1 356.2 336.9 318.1 298.7 280 260.6 241.8 224.2 208.3
195.2 184.9 174.7 162.2 144 114.9 86.5 74.5 62.6 49.5
35.3 20.5 10.8 4.6 1.1 0 0
1143.7 1000.4 857 724.4 605.4 515 464.3 437.6 416.5 397.2
377.3 357.9 339.1 320.4 302.2 283.9 265.2 247 229.9 214.5
201.4 190.6 179.2 165 145.1 114.9 85.4 73.4 60.9 48.4
33.6 19.9 11.4 5.7 2.8 0 0
1143.7 1004.9 867.8 738.6 616.8 529.2 466.6 440.4 417.1 400.6
381.8 363 344.8 326.6 309 291.9 273.7 255.5 238.4 221.4
207.7 196.3 184.4 171.3 146.8 116.7 90.5 79.1 66 52.9
37.6 22.8 13.7 8.5 5.1 2.3 0
1143.7 1036.8 917.3 793.8 671.5 563.9 488.2 446.1 423.4 405.1
388.6 371.6 354.5 337.4 319.8 302.2 284.5 266.3 249.8 233.9
219.6 206.6 193.5 178.7 160.5 137.1 108.1 92.2 78.5 64.9
49.5 31.3 19.3 12.5 9.1 4.6 0
1143.7 1060.7 962.2 852.4 735.2 623.7 530.3 460.3 425.6 405.1
388.6 372.1 355.6 338.6 321.5 303.3 283.9 266.3 249.2 233.3
220.2 206.6 192.3 176.4 158.8 139.4 117.2 98.4 84.8 71.1
56.9 41 21.1 12.5 8 4 0
1143.7 1083.4 1014.6 927.5 830.2 723.2 618.5 517.8 441.6 409.1
389.8 372.1 355.6 338.6 320.4 302.7 283.9 265.2 247 227.6
209.4 192.3 176.4 161.6 149.1 134.3 116.1 96.7 78.5 64.3
51.8 38.7 21.6 9.7 5.1 1.7 0
1143.7 1119.8 1086.8 1036.2 954.3 860.4 766.5 670.9 546.8 447.3
400 377.8 359.6 342 324.9 307.3 289.1 270.9 252.1 232.2
213.4 194.6 177.5 161.6 146.2 130.3 113.2 96.7 78.5 59.7
46.1 32.4 20.5 10.8 5.1 2.3 0
1143.7 1157.4 1164.2 1157.4 1118.1 1056.7 983.8 903 799.5 665.8
527.5 425.1 376.1 353.9 337.4 321.5 304.4 289.6 275.4 258.3
241.3 220.2 199.2 179.8 164.4 149.7 164.4 172.4 130.3 104.1
68.9 50.6 29 14.2 6.8 3.4 0
1143.7 1194.4 1243.9 1284.3 1300.2 1287.7 1247.3 1194.4 1144.9 1085.7
995.2 872.3 728.4 581.5 462.6 399.5 381.2 367.6 343.7 322.1
305.6 290.8 269.7 254.4 268 278.3 234.4 178.1 108.1 80.8
60.3 43.8 29.6 17.1 8.5 2.8 0
1143.7 1231.9 1324.7 1411.2 1475.5 1512.5 1514.8 1493.7 1473.8 1467.5
1463.5 1446.5 1412.9 1370.8 1317.3 1255.3 1177.3 1102.8 1076.6 1174.5
1386.7 1588.7 1618.9 1403.2 990.1 586.7 346.5 217.9 150.8 110.4
83.6 60.3 41 23.3 9.1 2.3 0
1143.7 1268.4 1398.7 1527.8 1636 1705.4 1738.4 1749.8 1761.1 1781.1
1811.8 1851.6 1899.4 1943.2 1987 2020 2072.4 2166.3 2341.5 2628.3
3000.5 3403.9 3797.7 4100.4 4135.7 3851.7 3306.6 2583.4 1803.8 1127.2
655 389.8 221.9 83.6 25.6 1.1 0
1143.7 1281.5 1432.2 1581.9 1705.9 1787.9 1828.9 1846.5 1863 1885.8
1917.1 1954.6 2003.5 2053.1 2106.5 2179.4 2284.1 2436.6 2661.9 2974.3
3389.1 3936.5 4683.1 5609.5 6207 6062.4 5619.1 5009.2 4350.8 3726
3087 2381.9 1630.3 958.2 388.6 97.9 0
